(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Adapter for Bearings H23/HE23 Series

Adapter for Bearings H23/HE23 Series

[Features]
· This bearing adapter combines a sleeve, nut, washer, and stopper.
[Applications]
· Used to fix the bearing with a tapered hole to any position on a corresponding shaft.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
H2307
H2310
H2312
H2313
H2314
H2315
H2316
H2317
H2318
H2319
H2320
H2322
H2324
H2326
H2330
H2332
H2334
H2336
H2338
H2340
H2344
H2348
H2352
H2356
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D. (d1)
(mm(inch))
Length (L)
(mm)
Outer Diameter (D3)
(mm)
Flange Thickness(C)
(mm)

MYR 51.84

1 Piece(s) 6 Day(s) or more 103043529

MYR 62.81

1 Piece(s) 4 Day(s) or more 1045557012

MYR 86.02

1 Piece(s) 4 Day(s) or more 1055628013

MYR 103.32

1 Piece(s) 4 Day(s) or more 1060658514

MYR 156.76

1 Piece(s) 13 Day(s) or more 1060689214

MYR 165.75

1 Piece(s) 5 Day(s) or more 1065739815

MYR 195.70

1 Piece(s) 5 Day(s) or more 10707810517

MYR 219.08

1 Piece(s) 5 Day(s) or more 10758211018

MYR 253.58

1 Piece(s) 5 Day(s) or more 10808612018

MYR 306.17

1 Piece(s) 7 Day(s) or more 10859012519

MYR 319.38

1 Piece(s) 5 Day(s) or more 10909713020

MYR 416.26

1 Piece(s) 7 Day(s) or more 1010010514521

MYR 523.19

1 Piece(s) 7 Day(s) or more 1011011215522

MYR 624.77

1 Piece(s) 7 Day(s) or more 1011512116523

MYR 1,086.46

1 Piece(s) 7 Day(s) or more 1013513919526

MYR 1,316.88

1 Piece(s) 7 Day(s) or more 1014014721028

MYR 1,525.35

1 Piece(s) 7 Day(s) or more 1015015422029

MYR 1,846.09

1 Piece(s) 7 Day(s) or more 1016016123030

MYR 2,090.00

1 Piece(s) 7 Day(s) or more 1017016924031

MYR 2,262.19

1 Piece(s) 7 Day(s) or more 1018017625032

MYR 3,336.64

1 Piece(s) 7 Day(s) or more 1020018328032

MYR 4,017.77

1 Piece(s) 7 Day(s) or more 1022019630034

MYR 5,714.27

1 Piece(s) 7 Day(s) or more 1024020833036

MYR 6,338.11

1 Piece(s) 7 Day(s) or more 1026022135038

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)