(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Steel Disc Spring MT (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring MT (I.W.T. Standard) Made by Iwata Denko

Steel Disc Spring MT (I.W.T. Standard) Made by Iwata Denko
Disc Springs also known as belleville spring offer a wide variety of sizes to choose from.
[Feature]
● Outer Diameter (mm.) : 16.5, 20 and 53
● Inner Diameter (mm.) : 5.2, 6.2 and 18.3
● Free State Height (mm.) : 0.95, 1.2 and 3.1
● Plate Thickness (mm.) : 0.6, 0.8 and 1.1
● Material : Spring Steel
[Application]
Disc springs are utilized for machine tools, press machines and hinges.

Part Number

Configured Part Number is shown.

Part Number
IWT-MT-16
IWT-MT-20
IWT-MT-53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Free Height Ho
(mm)
Plate Thickness t
(mm)
Total deflection amount
(mm)

MYR 7.49

1 Piece(s) 10 Day(s) or more 10165.20.950.60.35

MYR 7.93

1 Piece(s) 10 Day(s) or more 10206.21.20.80.4

MYR 13.20

1 Piece(s) 10 Day(s) or more 1053.018.33.12.101

Loading...

  1. 1

Basic Information

Material Spring Steel Sales Unit Box / Package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)