(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Oil-Free Compressor FOH-75A, Oil Free Type

Oil-Free Compressor FOH-75A, Oil Free Type

Applicable in various situations such as pneumatic control, pumping chemical/food/medicine pumping, stirring/air supply, high grade painting, air tool driving, air drying / dust removal, tire filling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FOH-75A-50HZP
FOH-75A-60HZP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDriving Source (Rated Voltage) Frequency
(Hz)

MYR 40,599.47

1 Piece(s) 14 Day(s) or more 200V50

MYR 38,062.02

1 Piece(s) 14 Day(s) or more 200/220V60
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDriving Source (Rated Voltage) Frequency
(Hz)

Loading...

  1. 1

Basic Information

Type General Compressor Motor Rated Horsepower Output Range(PS) 10~Less than 20 Motor Rated Output(kW{PS}) 7.5{10}
Lubrication Method Oil-Free Type Control Pressure(MPa) 0.85 Discharge Air Amount(L/min) 800~Less than 900
Driving Source (Types) Three-Phase Noise Emission Value(dB) 80 Compression Method Reciprocating type
Dryers No Drive Control Method Pressure Switching Discharge Air Amount(L/min) 875
Air tank volume(L) 230 External Dimension(mm) 1619X578X1038

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time