(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Round Pipe Joint Same Diameter Type Axle Hole Added Side Slit

Round Pipe Joint Same Diameter Type Axle Hole Added Side Slit

Holes can be added with two different combinations where the #400 and 18 pitch types are identical.

PDF

Part Number

Configured Part Number is shown.

PJ507

 
Part Number
PJ507
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 70.45

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

How to Mount Device Vertical with Tap Post Shape Round Post Dia. B(mm) 13
Material Aluminum Surface Treatment Clear Anodize Dimensions(mm) 29X28X11
Color White (Standard Product) Size (Installation Hole Diameter) φ13

Please check the type/dimensions/specifications of the part PJ507 in the Round Pipe Joint Same Diameter Type Axle Hole Added Side Slit series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)