(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ø28 Erector Pipe, Conductive Line Pipe, HGD-4000

ø28 Erector Pipe, Conductive Line Pipe, HGD-4000

An erector pipe that can be used for a variety of applications including small to large scale improvements such as those for work processes, transportation, shipping, storage, environmental installations, and work benches, etc.

Part Number

Configured Part Number is shown.

HGD-4000IVO

Part Number
HGD-4000IVO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 134.93

1 Piece(s) 12 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Chemical Resistant Products / Antistatic / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Collar Ivory Length(mm) 4000 Shape Straight
Working Maximum Load(N) 686(70kgf)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)