(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

ø28 Erector Pipe, Conductive Flat Pipe, HFGA-4000 ABS EGR

ø28 Erector Pipe, Conductive Flat Pipe, HFGA-4000 ABS EGR

An erector pipe that can be used for a variety of applications including small to large scale improvements such as those for work processes, transportation, shipping, storage, environmental installations, and work benches, etc.

Part Number

Configured Part Number is shown.

HFGA-4000ABSEGR

Part Number
HFGA-4000ABSEGR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 195.80

1 Piece(s) 7 Day(s) or more 10

Loading...

  1. 1

Basic Information

Specifications Chemical Resistant Products / Antistatic / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Collar Warm Grey Length(mm) 4000 Shape Straight
Working Maximum Load(N) 686(70kgf)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)