(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Creform Placon Wide Bracket, EF-2066E

Creform Placon Wide Bracket, EF-2066E

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Part Number

Configured Part Number is shown.

EF-2066E

Part Number
EF-2066E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 121.48

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Steel (Trivalent Bright Chromate) Specifications Plug Compatible Receiving Fitting 66E Wheel outside diameter(mm) ⌀28
Conductive Application No

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)