(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Servo motor specialized speed reducer eyeball speed reducer VRSF series

Servo motor specialized  speed reducer eyeball speed reducer VRSF series

[Features]
· Excels at precision positioning.
· Reducer that fully utilizes the characteristics of high-precision servo motors.
· Can be mounted to a variety of motors from around the world just by swapping out the adapter and bushing that function as motor mounting parts

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VRSF-S9C-400-TYPE3

Part Number
VRSF-S9C-400-TYPE3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 3,885.06

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Mounting Class Flange Type Planetary Gear Reduction Ratio 9
Axis Dia.(φ) 19 With or Without Motors No Output Shaft Type Solid
Output Shaft Placement Coaxial Mounting Dimension □78 Amount of Backlash (arc minutes) 15
Applicable servo motor capacity(W) 400 Number of Steps 1 Motor Type TYPE3

Please check the type/dimensions/specifications of the part VRSF-S9C-400-TYPE3 in the Servo motor specialized speed reducer eyeball speed reducer VRSF series series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)