(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Variable Speed Type Unit Motor from PANASONIC.
- A variable speed motor is combined with a one-touch connection speed controller.
- The speed controller is available in an analog setting type (MUSN series).
- Analog setting type with a speed setting knob, RUN-STOP and rotational direction change.
- Power supply: Single-phase 100 V / 200 V
- Operating temperature range: –10 ˚C to 40 ˚C.
- The product lineup includes models with output power from 6 W to 90 W.
Part Number |
---|
MUSN606GY |
MUSN715GL |
MUSN825GY |
MUSN960GL |
MUSN960GY |
MUSN990GY |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Square Flange Dim. A (mm) | Rated Output (W) | Voltage (V) |
---|---|---|---|---|---|---|---|
MYR 654.44 | 1 Piece(s) | 9 Day(s) or more | 60 | 6 | 200 | ||
MYR 679.62 | 1 Piece(s) | 9 Day(s) or more | 70 | 15 | 100 | ||
MYR 717.38 | 1 Piece(s) | 14 Day(s) or more | 80 | 25 | 200 | ||
MYR 875.22 | 1 Piece(s) | 9 Day(s) or more | 90 | 60 | 100 | ||
MYR 950.23 | 1 Piece(s) | 9 Day(s) or more | 90 | 60 | 200 | ||
MYR 2,292.11 | 1 Piece(s) | 9 Day(s) or more | 90 | 90 | 200 |
Loading...
Type | Unit | Motor Type | Induction | Power Supply | Single-phase |
---|---|---|---|---|---|
Environment | Standard | Gear Head Type | No | Electromagnetic Brakes, Clutches | No |
Shaft end shape | Pinion shaft | Speed Setting | Analog setting |
MISUMI
Standard Price : MYR 221.14
Days to Ship : 2 Day(s)
ORIENTAL MOTOR
Standard Price : MYR 818.54-
Days to Ship : 2 Day(s) or more
ORIENTAL MOTOR
Standard Price : MYR 291.57-
Days to Ship : 2 Day(s) or more
ORIENTAL MOTOR
Standard Price : MYR 379.36-
Days to Ship : 9 Day(s) or more
ORIENTAL MOTOR
Standard Price : MYR 365.15-
Days to Ship : 9 Day(s) or more
ORIENTAL MOTOR
Standard Price : MYR 347.59-
Days to Ship : 9 Day(s) or more
ORIENTAL MOTOR
Standard Price : MYR 94.59-
Days to Ship : 2 Day(s) or more
MISUMI
Standard Price : MYR 221.14
Days to Ship : 2 Day(s)
ORIENTAL MOTOR
Standard Price : MYR 317.51-
Days to Ship : 2 Day(s) or more
ORIENTAL MOTOR
Standard Price : MYR 981.90-
Days to Ship : 9 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy