(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AAC Drive【240 Pieces Per Package】

AAC Drive

[Features]
・ The head shape conforming to the JS standard is adopted, improving workability and fitting with the members.
・ No plug is required and the drilling diameter can be small
・ Geomet treatment that does not contain hexavalent chromium is used for steel, and SPAC treatment is used for stainless steel.
[Material] SUS410 Steel
[Surface treatment] None, Painting/Coating
[Applications]
・ Wiring or piping saddle fastening / switch enclosure mounting / control box mounting / door frame mounting, etc.

Part Number

Configured Part Number is shown.

ABDRHDF-STTGEO-M4-25

Part Number
ABDRHDF-STTGEO-M4-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 66.39

240 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Steel Surface Treatment Painting / Coating
Nominal M 4 Length(mm) 25 Surface Treatment (Details) Geomet Treated
Sales Unit Box/package

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)