(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Erector Parts Mounting Part Plastic Joint J-19

Erector Parts Mounting Part Plastic Joint J-19

The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.

Part Number

Configured Part Number is shown.

J-19IVO

Part Number
J-19IVO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 8.76

1 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Angled
Operating Environment Cold Resistance Color Ivory Type For angled (67°)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)