(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CREFORM Parts, Mounting Parts, Plastic Joint J-53A

CREFORM Parts, Mounting Parts, Plastic Joint J-53A

The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.

Part Number

Configured Part Number is shown.

J-53AIVO

Part Number
J-53AIVO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 9.83

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Parallel
Operating Environment Cold Resistance Color Ivory Type For Retention (Parallel Mounting/Can be mounted even after assembly)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)