(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Erector Parts Mounting Part Plastic Joint J-66B

Erector Parts Mounting Part Plastic Joint J-66B

The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.

Part Number

Configured Part Number is shown.

J-66BIVO

Part Number
J-66BIVO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

MYR 10.16

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Intermediate/Corner Type L-Type
Operating Environment Cold Resistance Color Ivory Type Middle/For Connections (4-Direction/One-Touch Type/Corner)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)