(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Door Pitat (Blister Type)

Door Pitat (Blister Type)

Large and strong rubber cap fixes doors in place firmly. (Due to the reinforcing plate, it can also be used with wood and aluminum doors.)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DMDP151-1

 
Part Number
DMDP151-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 95.40

4 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Specifications Strong Size(mm) H290×W61×D35
Color Black

Please check the type/dimensions/specifications of the part DMDP151-1 in the Door Pitat (Blister Type) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)