(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Smart legs corner leg type (black/silver)

Smart legs corner leg type (black/silver)

For home furniture or storage shelves, replacement of commercial table legs, and preparation of store displays.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSK250-1
KSK250-2
KSK251-1
KSK251-2
KSK252-1
KSK252-2
KSK253-1
KSK253-2
KSK254-1
KSK254-2
KSK255-1
KSK255-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Color

MYR 22.42

4 Piece(s) 9 Day(s) 25×100Black

MYR 22.42

4 Piece(s) 9 Day(s) 25×100Silver

MYR 27.80

4 Piece(s) 9 Day(s) 25×150Black

MYR 27.80

4 Piece(s) 9 Day(s) 25×150Silver

MYR 34.15

4 Piece(s) 9 Day(s) 25×200Black

MYR 34.15

4 Piece(s) 9 Day(s) 25×200Silver

MYR 42.78

4 Piece(s) 9 Day(s) 25×300Black

MYR 42.78

4 Piece(s) 9 Day(s) 25×300Silver

MYR 57.03

4 Piece(s) 10 Day(s) 25×400Black

MYR 57.03

4 Piece(s) 10 Day(s) 25×400Silver

MYR 69.80

4 Piece(s) 9 Day(s) 25×500Black

MYR 69.80

4 Piece(s) 9 Day(s) 25×500Silver

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Shelf Columns Material Steel/Nylon Mounting Section(mm) 60 x 60
Mounting Hole(φ) 5.2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)