(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Square ShapeChair Leg Cap【4 Pieces Per Package】

Square ShapeChair Leg Cap

Since elastomer resin is used, which is not rubber, it is resistant to deformation/weathering/color fading, and is fine even with long hours of use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G-4-311

Configured Specifications

Types of safety and protection goods[Interior Protective Article] Interior Protective ArticleSize(mm)31
ColorWhiteNumber of circuits(months)4
Part Number
G-4-311
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 20.42

4 Pieces Per Package

1 Pack(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Types of safety and protection goods Interior Protective Article Size(mm) 31 Color White
Number of circuits(months) 4

Please check the type/dimensions/specifications of the part G-4-311 in the Square ShapeChair Leg Cap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time