(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Square Rubber Leg Cap, Hook Display Type

Square Rubber Leg Cap, Hook Display Type

Without scratching the floors, it can be freely used if within the conformance size.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FG4-4501

Part Number
FG4-4501
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 52.04

1 Piece(s) 8 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Types of safety and protection goods Scratches Prevention Size(mm) 40~50 Color Brown
Number of circuits(months) 4

Please check the type/dimensions/specifications of the part FG4-4501 in the Square Rubber Leg Cap, Hook Display Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)