(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sponge (with Adhesive Tape)

Sponge (with Adhesive Tape)

For cushioning/scratch prevention.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SR-535

 
Part Number
SR-535
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 12.57

5 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Scratches Prevention Shape Irregular Shaped Type
Size(mm) 13×55 Thickness(mm) 5 Material Sponge
Number of circuits(months) 4 With Adhesion W/ Adhesive Tape

Please check the type/dimensions/specifications of the part SR-535 in the Sponge (with Adhesive Tape) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)