(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Anti-vibration rubber with rose type edge

Anti-vibration rubber with rose type edge

[Features]
· Material uses rubber that resists color migration.
· (Natural rubber).
· When applied under the legs of tables, etc., the floors are not scratched.
· Also has excellent anti-slip effectiveness.
· Since edges are attached to the four corners, there is no shifting.
· For the resin package, uses A-PET resin that is gentle on the environment.
· Vibration-proof rubber in package is all of the non-migratory type

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BEG-9-721

 
Part Number
BEG-9-721
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 11.73

5 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods For Vibration Proofing Specifications Vibration Damping Proofing Shape Square
Size(mm) I.D.73×73 Color Black Material Rubber
Number of circuits(months) 1

Please check the type/dimensions/specifications of the part BEG-9-721 in the Anti-vibration rubber with rose type edge series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)