(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rubber Magnet Tape with Color Stripes

Rubber Magnet Tape with Color Stripes

Tape form for easy cutting.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MR201-1

 
Part Number
MR201-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 18.62

5 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Magnet DIY Raw Material Types Rolled
Thickness(mm) 0.8 Width(mm) 20 Full Length(mm) 1000
Color White Qty. 1

Please check the type/dimensions/specifications of the part MR201-1 in the Rubber Magnet Tape with Color Stripes series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)