(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sumi Hobby Color Board (two-sided color printing)

Sumi Hobby Color Board (two-sided color printing)

Polystyrene foam board.
[Features]
· Two-sided color printing.
[Applications]
· For displays, point-of-sales ads, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RCB465-2

Sumi Hobby Color Board (Two-Sided Color Printing)

Sumi Hobby Color Board (Two-Sided Color Printing): related image(s)

Product concept view (Color in photo is considerably different from actual product. Check the actual product.)

Sumi Hobby Color Board (Two-Sided Color Printing): related image(s)

Can be easily cut with a utility knife.

Sumi Hobby Color Board (Two-Sided Color Printing): related image(s)

Adhesive construction type.

Curved Line Can Easily Be Cut Using A Styrol Cutter.

 

Color board

 

  • Can be painted beautifully with poster paint and watercolors. Optimal for crafts and educational materials.
  • Can be cut in curved lines, etc. (dedicated styrol cutter available.)
  • Vast12 color lineup.

 

Colored foam

 

  • Colored foam panels with pigments blended in (polystyrene). Wide ranges of uses, such as advertising display material, 3D displays, etc.

Related Products

Sumi Hobby Adhesive Construction Panels

High density foam material and lightweight. The material is polyethylene and is therefore water resistant and recyclable. Can easily be cut with a utility knife. Excellent printability and adhesion due to corona discharge processing.

Color Board B1 Blue

Foam board that is soft and easy to cut.

Styrol Washi Type

The surface finish reproduces the texture of Washi Japanese paper. The surface can be wiped clean. Stronger in high-temperature, high-humidity environments, such as bathrooms, etc., compared to other plastics. Almost no warping occurs due to moisture absorption.

Part Number
RCB465-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 36.07

5 Piece(s) 8 Day(s)

Loading...

  1. 1
 

Basic Information

Types Material for DIY Material of DIY Raw Material Polystyrene DIY Raw Material Types Board/Panel
Thickness(mm) 5 Color Sky Blue Size (Longitudinal)(mm) 600
Size (Lateral)(mm) 450

Please check the type/dimensions/specifications of the part RCB465-2 in the Sumi Hobby Color Board (two-sided color printing) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)