(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Aluminum Unequal Angle (Aluminum Bronze Finish), MA Series

Aluminum Unequal Angle (Aluminum Bronze Finish), MA Series

Note: Orders handled from one piece and up.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BF572

 
Part Number
BF572
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 27.69

10 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Material A6063 Surface Treatment Alumite (Bronze Color) Plate Thickness(mm) 1
Side A(mm) 5 Side B(mm) 15 Full Length(mm) 1995
Specifications Scalene Angle

Please check the type/dimensions/specifications of the part BF572 in the Aluminum Unequal Angle (Aluminum Bronze Finish), MA Series series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)