(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Construction-related Plate

Construction-related Plate

A line of construction-related permit displays, warning signs, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KEN3045-1
KEN3045-2
KEN3060-1
KEN3060-2
KEN3060-3
KEN3060-4
KEN3060-5
KEN3060-6
KEN5040-1
KEN5040-2
KEN5040-4
KEN5040-6
KEN5040-7
KEN5040-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed Pages on Catalog

MYR 67.98

1 Piece(s) 11 Day(s) Horizontal Type300450Truck Exit and Entrance269 (top)

MYR 67.98

1 Piece(s) 11 Day(s) Horizontal Type300450Dump Entrance and Exit269 (top)

MYR 71.80

1 Piece(s) 11 Day(s) Vertical300600We apologize for any inconvenience269 (Middle Section)

MYR 71.80

1 Piece(s) 11 Day(s) Vertical300600Danger! Do not enter269 (Middle Section)

MYR 71.80

1 Piece(s) 11 Day(s) Vertical300600No admittance to unauthorized personnel269 (Middle Section)

MYR 71.38

1 Piece(s) 11 Day(s) Vertical300600For Safety Helmets269 (Middle Section)

MYR 71.80

1 Piece(s) 11 Day(s) Vertical300600Shipshape and Bristol Fashion269 (Middle Section)

MYR 71.38

1 Piece(s) 11 Day(s) Vertical300600Load Limit269 (Middle Section)

MYR 106.42

1 Piece(s) 8 Day(s) Horizontal Type400500Work Accident Insurance Certificate269 (top)

MYR 107.11

1 Piece(s) 11 Day(s) Horizontal Type400500Road use permission license269 (top)

MYR 107.11

1 Piece(s) 11 Day(s) Horizontal Type400500Construction License Number269 (top)

MYR 106.42

1 Piece(s) 11 Day(s) Horizontal Type400500Road Occupied sign269 (Middle Section)

MYR 107.11

1 Piece(s) 11 Day(s) Horizontal Type400500Checked according to the Building Standards Act269 (Middle Section)

MYR 107.11

1 Piece(s) 11 Day(s) Horizontal Type400500Construction License269 (Middle Section)

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Form of Use Paste Adhesive, Tape None
Specifications Flat Plate Type Material PVC Plate Thickness(mm) 1
Color White 1P Qty.(pcs.) 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)