(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI]

Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI]

A rod end bearing with a dust boot made of special synthetic rubber. High strength zinc alloy body and S35C oscillating lever. SB is a Taiwanese manufacturer that was established in 1989. Obtained ISO9001: 2000 certification in 2006 and continues to implement world-class quality standards. Sells products to companies all over the world and has a high share of the Asian, European, and North American markets. MISUMI-VONA supplies rod end bearings.

PDF

Part Number

Configured Part Number is shown.

BTLI8R

 
Part Number
BTLI8R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 40.36

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BTLI8R in the Rod End Bearing, Link Ball Type, Metal Screw (Special Synthetic Rubber) [BTLI] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)