(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cast Iron Flange Type Half Opening Intermediate Foot Valve with Stainless Steel Body

Cast Iron Flange Type Half Opening Intermediate Foot Valve with Stainless Steel Body

A cast iron flange type half opening intermediate foot valve with stainless steel body manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TV-233-150A

Part Number
TV-233-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 7,689.82

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Supply Side, Connection Type Pipe flange
Supply Side, Tube Flange Nominal 6B(150A) Control Side, Connection Type Pipe flange Control Side, Tube Flange Nominal 6B(150A)
Height H(mm) 416 Operation Method No Part Number Intermediate Foot 10K Flange Type
Dimension E(mm) 293 Number of Bolt Holes N(piece) 8 Valve Body and Seat Material CSC13

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)