(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· A full lineup of drain pipes and drain pipe fittings is available for use in a variety of applications. Number of products: 79 (of which, types including heat insulating materials for preventing condensation: 32).
· A full product lineup is available for a variety of applications.
· At one end of the drain pipe, the receiving opening has been flared for adhesion.
· Socket-free, easy construction.
· Pipes, fittings, and heat insulating materials are ivory colored.
· The heat insulating materials features an embossed outer layer.
· Features an attractive finish.
Japanese Only
Part Number |
---|
K-HEN20 |
K-HEN25 |
K-HEN30 |
K-HEN40 |
K-HEN50 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application |
---|---|---|---|---|---|
MYR 10.24 | 80 Piece(s) | 7 Day(s) or more | PVC Pipe Nominal 20 Used | ||
MYR 12.26 | 50 Piece(s) | 7 Day(s) or more | PVC Pipe Nominal 25 Used | ||
MYR 15.36 | 40 Piece(s) | 7 Day(s) or more | PVC Pipe Nominal 30 Used | ||
MYR 29.52 | 20 Piece(s) | 7 Day(s) or more | PVC Pipe Nominal 40 Used | ||
MYR 46.31 | 12 Piece(s) | 7 Day(s) or more | PVC Pipe Nominal 50 Used |
Loading...
Classification | For Drain Pipe | Type | Fitting |
---|
OKKIZAI
Standard Price : MYR 5.71-
Days to Ship : 7 Day(s) or more
MAKITECH
Days to Ship : 12 Day(s) or more
AKAGI
Standard Price : MYR 10.50-
Days to Ship : 6 Day(s) or more
MAKITECH
Days to Ship : 12 Day(s) or more
NICHIEIINTEC
Standard Price : MYR 134.52-
Days to Ship : 10 Day(s) or more
OKKIZAI
Standard Price : MYR 5.71-
Days to Ship : 11 Day(s) or more
TRUSCO NAKAYAMA
Standard Price : MYR 122.03
Days to Ship : 8 Day(s)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy