(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

YH Rope / Hook Clamp

YH Rope / Hook Clamp

[Features]
· Made of iron and treated with zinc plating for improved rust proofing performance.
· The surface is protected with a PVC resin. A hook approximately 9 mm in thickness and 96 mm in height is attached at one end.
· Used for hanging and fixing.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874028730

Part Number
4979874028730
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 44.35

5 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Types Wires (With Fittings) JAN code 4979874028730 Number of pieces(pcs.) 1
Material Iron (Galvanized/PVC Resin Treated) Wire diameter(mm) φ4 (φ3) Construction 6X7
Allowable Load(kgf) 50 Full Length(cm) 50

Please check the type/dimensions/specifications of the part 4979874028730 in the YH Rope / Hook Clamp series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)