(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Hanging Fitting

Hanging Fitting

Material is iron with chromate plating. Attach one to the wall and the other to the back of the attachment and join. Used for hanging framed picture, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874177049

Part Number
4979874177049
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 12.00

10 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Type Metal Fittings and Eye plate With Washer Part Name Suspension Bracket JAN code 4979874177049
Number of pieces(pcs.) 1 Material Iron Direction of Hanging Vertical

Please check the type/dimensions/specifications of the part 4979874177049 in the Hanging Fitting series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)