(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Reinforcing Metal Fitting Y

Reinforcing Metal Fitting Y

Made of chrome plated iron. Can be used as reinforcing hardware for a variety of locations.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4979874007513

Part Number
4979874007513
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 28.98

5 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Twisted/Folding Hardware Part Name Auxiliary Metal Fittings Chrome NO25
JAN code 4979874007513 Number of pieces(pcs.) 1 Material Steel Chrome Plating
Width × Overall Length(mm) 25×45×51×45 The number of holes 10 Plate Thickness(mm) 2.6
Large Hole Diameter(mm) M10 Small Hole Diameter(mm) 4 Count×Total length (mm) 0

Please check the type/dimensions/specifications of the part 4979874007513 in the Reinforcing Metal Fitting Y series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)