(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

U-Bolt Plate

U-Bolt Plate

[Features]
· Made of steel with bright chromate plating.
[Applications]
· Used as a mounting support for U bolts.

Part Number

Configured Part Number is shown.

Part Number
4979874018328
4979874018335
4979874018342
4979874018359
4979874018366
4979874018373
4979874018380
4979874018397
4979874018403
4979874018410
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Nominal Dia. Size JAN code

MYR 5.35

10 Piece(s) 11 Day(s) or more 15A3/8X1/24979874018328

MYR 5.97

10 Piece(s) 5 Day(s) or more 20A3/8X3/44979874018335

MYR 6.10

10 Piece(s) 11 Day(s) or more 25A3/8X14979874018342

MYR 6.76

10 Piece(s) 4 Day(s) or more 32A3/8X1 1/44979874018359

MYR 6.91

10 Piece(s) 5 Day(s) or more 40A3/8X1 1/24979874018366

MYR 7.16

10 Piece(s) 11 Day(s) or more 50A3/8X24979874018373

MYR 7.78

10 Piece(s) 11 Day(s) or more 65A3/8X2 1/24979874018380

MYR 8.58

10 Piece(s) 11 Day(s) or more 80A3/8X34979874018397

MYR 8.80

10 Piece(s) 11 Day(s) or more 90A3/8X3 1/24979874018403

MYR 8.99

10 Piece(s) 5 Day(s) or more 100A3/8X44979874018410

Loading...

  1. 1

Basic Information

Thread Nominal (inch) W3/8 Qty. 1 Shape Plate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)