(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Round Wood Screw【16-30 Pieces Per Package】

Round Wood Screw

Made from iron with bright chromate plating. Dedicated Phillips head wood screw with round head. Pitch is coarse to prevent damage to wood and other materials when driving the screws.
Used when the target material is wood. A pilot hole is required for laminated lumber and other hard wood materials.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
4979874456823
4979874456892
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSize JAN code Number of pieces
(pcs.)

MYR 7.85

30 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3.8X16497987445682330

MYR 7.85

16 Pieces Per Package

1 Pack(s) 4 Day(s) or more 4.5X16497987445689216

Loading...

  1. 1

Basic Information

Type Wooden Screw Order Unit(pcs.) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)