(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

SINGLE HINGE CHAINS

Part Number

Configured Part Number is shown.

 
Part Number
P1143S-1104
P1524S-1105
P1905S-1106
P635S-1101
P826S-1102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth (Range Selectable)
(mm)
PLATE width
(㎜)
CODE No. Weight
(g)

MYR 509.98

1 Piece(s) 10 Day(s) or more 114.0~190.0114.311041000

MYR 672.09

1 Piece(s) 10 Day(s) or more 114.0~190.0152.411051200

MYR 719.52

1 Piece(s) 10 Day(s) or more 114.0~190.0190.511061440

MYR 368.94

1 Piece(s) 10 Day(s) or more 26~76.163.51101690

MYR 408.50

1 Piece(s) 10 Day(s) or more 82.682.61102820

Loading...

  1. 1

Basic Information

Chain Type For general purposes Number of Links 80 Standard Length(m) 3.048
Material PLATE ACETAL Material PIN STAINLESS STEEL Interval(㎜) 38.1
Drawing force (Working load) (Max)(N) 1230 Backflex Radius (Min) R(㎜) 50 Type Single Hinge

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)