(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Metal Joint Component, G-17S

Metal Joint Component, G-17S

[Features]
· Unique embossing idea.
· Even though it is a bare pipe, it possesses high moisturizing power and stays firm.
· The pipe does not require a resin coating.
· The joint force towards the resin pipe increases by approximately 37. 5%.
· Can be used for existing resin pipes, similarly as the previous joint.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G-17S-BK
G-17S-NI
G-17S-PI
G-17S-WZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Operating Environment Color

MYR 13.37

1 Piece(s) 6 Day(s) or more 10[Cathodic Electrodeposition Coating] Electrodeposition Baked Paint-[Black] Black

MYR 14.89

1 Piece(s) 6 Day(s) or more 10Nickel PlatingAntistaticSilver

MYR 14.56

1 Piece(s) 6 Day(s) or more 10Spraying Baking Coating-Ivory

MYR 18.09

1 Piece(s) 6 Day(s) or more 10Trivalent Chrome PlatingAntistaticSilver

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Single Unit
Material SPCC (Cold Rolled Steel) Applicable Pipe Dia.(φ),(Squre) 28

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)