(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Flocky Seal

Flocky Seal

[Features]
・ Flocky seal for outstanding soundproofing and heat retention
・ It is used as a "soundproofing material" and "heat insulating material" to prevent noise and outside air from entering through the gaps in the building doors
・ Since special fibers are planted in the special rubber, it has excellent durability, eliminates loud noise when opening and closing windows and doors, and prevents outside dust and rainwater from entering
[Applications]
・ For soundproofing construction of private houses around the airfield
・ For soundproofing construction of private houses along train tracks such as Shinkansen
・ For soundproofing construction of private houses near highways
・ To prevent chattering of vibration
・ For energy saving of air conditioning and heating, for airtight seal of doors and windows
・ For soundproofing work of snacks and coffee shops, soundproofing work of private houses
・ For soundproofing of music classrooms and schools
・ For soundproofing of passenger cabins of ships

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
163-631
163-632
163-633
163-635
163-636
163-637
163-638
163-639
163-641
163-644
163-651
163-652
163-653
163-655
163-656
163-657
163-658
163-659
163-661
163-664
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Qty. Thickness
(mm)
Width
(mm)
Environment Part Name

MYR 94.97

1 Piece(s) 9 Day(s) or more Brown100129-Flocky packing FP-1

MYR 96.31

1 Piece(s) 9 Day(s) or more Brown100619.8Heat-retaining · Soundproof · DurabilityFlocky packing FP-2

MYR 109.32

1 Piece(s) 9 Day(s) or more Brown100721Heat-retaining · Soundproof · DurabilityFlocky packing FP-3

MYR 97.24

1 Piece(s) 9 Day(s) or more Brown10078.8Heat-retaining · Soundproof · DurabilityFlocky packing FP-5

MYR 98.68

1 Piece(s) 9 Day(s) or more Brown1008.512.2Heat-retaining · Soundproof · DurabilityFlocky packing FP-6

MYR 94.46

1 Piece(s) 9 Day(s) or more Brown1002.413.2Heat-retaining · Soundproof · DurabilityFlocky packing FP-7

MYR 174.31

1 Piece(s) 9 Day(s) or more Brown409.635.2Heat-retaining · Soundproof · DurabilityFlocky packing FP-8

MYR 128.38

1 Piece(s) 9 Day(s) or more Brown50629.6Heat-retaining · Soundproof · DurabilityFlocky packing FP-9

MYR 109.32

1 Piece(s) 9 Day(s) or more Brown1007.414Heat-retaining · Soundproof · DurabilityFlocky packing FP-11

MYR 94.46

1 Piece(s) 9 Day(s) or more Brown507.39Heat-retaining · Soundproof · DurabilityFlocky packing FP-14

MYR 94.97

1 Piece(s) 9 Day(s) or more Gray100129-Flocky packing FP-1

MYR 96.31

1 Piece(s) 9 Day(s) or more Gray100619.8Heat-retaining · Soundproof · DurabilityFlocky packing FP-2

MYR 109.32

1 Piece(s) 9 Day(s) or more Gray100721Heat-retaining · Soundproof · DurabilityFlocky packing FP-3

MYR 97.24

1 Piece(s) 9 Day(s) or more Gray10078.8Heat-retaining · Soundproof · DurabilityFlocky packing FP-5

MYR 98.68

1 Piece(s) 9 Day(s) or more Gray1008.512.2Heat-retaining · Soundproof · DurabilityFlocky packing FP-6

MYR 94.46

1 Piece(s) 9 Day(s) or more Gray1002.413.2Heat-retaining · Soundproof · DurabilityFlocky packing FP-7

MYR 174.31

1 Piece(s) 9 Day(s) or more Gray409.635.2Heat-retaining · Soundproof · DurabilityFlocky packing FP-8

MYR 128.38

1 Piece(s) 9 Day(s) or more Gray50629.6Heat-retaining · Soundproof · DurabilityFlocky packing FP-9

MYR 109.32

1 Piece(s) 9 Day(s) or more Gray1007.414Heat-retaining · Soundproof · DurabilityFlocky packing FP-11

MYR 94.46

1 Piece(s) 9 Day(s) or more Gray507.39Heat-retaining · Soundproof · DurabilityFlocky packing FP-14

Loading...

  1. 1

Basic Information

Door Parts Type Countermeasure parts for gap Material Flocking the Fibers to the Special Rubber Size 2000L
Types Main Body

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)