(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
・ It is a strainer cap dedicated for repair to insert it into the drain
・ A mesh-like cap that prevents dust in drains at a place, such as the rooftop of a building or the balcony of a condominium, from flowing into the drain outlet and clogging it
・ When using a drain for repair during roof waterproofing repair work, it is almost impossible to use the conventional strainer cap, so the one dedicated repair is required
・ Made of polycarbonate, there is no worry of rust, it has excellent flame retardance, weather resistance, impact resistance, and high cost-effective performance (Light gray color)
・ Simple installation work by simply inserting it into the drain
・ Highly elastic stainless steel legs firmly stick into the drainage outlet and fix it
・ With a simple shape that does not easily clog, it flexibly responds to the compatible pipe diameter
・ The horizontal type can be adjusted to any position by sliding the position of the legs according to the pipe diameter
Japanese Only
Part Number |
---|
722-000 |
722-001 |
722-002 |
722-003 |
722-004 |
722-005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Size (φ) | Part Name |
---|---|---|---|---|---|---|
MYR 30.90 | 1 Piece(s) | 9 Day(s) or more | 30~65 | TS-LG | ||
MYR 67.52 | 1 Piece(s) | 9 Day(s) or more | 50~100 | TL-LG | ||
MYR 41.16 | 1 Piece(s) | 9 Day(s) or more | 30~65 | YS-LG | ||
MYR 62.87 | 1 Piece(s) | 9 Day(s) or more | 50~100 | YL-LG | ||
MYR 86.08 | 1 Piece(s) | 9 Day(s) or more | 75~150 | TX-LG | ||
MYR 76.81 | 1 Piece(s) | 9 Day(s) or more | 75~150 | YX-LG |
Loading...
Type | Strainer Cover | Top Material | Polycarbonate SUS304 |
---|
MIETECHNO
Days to Ship : 10 Day(s) or more
NASTA
Standard Price : MYR 107.94-
Days to Ship : 9 Day(s) or more
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy