(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Waterproof Pan Flooring for Washing Machines, Waterproof Pan Trap

Waterproof Pan Flooring for Washing Machines, Waterproof Pan Trap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Waterproof Pan Flooring for Washing Machines, Waterproof Pan Trap
  • Waterproof Pan Flooring for Washing Machines, Waterproof Pan Trap

[Features]
・ Designed for fully automatic washing machines (It cannot be installed in a 2-tank washing machine)
・ The trap has a bubble backflow prevention function

Part Number

Configured Part Number is shown.

533-153

Part Number
533-153
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 373.89

1 Piece(s) 13 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Type Waterproof pan for washing machine Material Polypropylene Size(mm) 640×640×60
Color Ivory

Please check the type/dimensions/specifications of the part 533-153 in the Waterproof Pan Flooring for Washing Machines, Waterproof Pan Trap series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)