(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Handrail with Backrest for Toilets, Wall Mounted Type

Handrail with Backrest for Toilets, Wall Mounted Type

[Features]
·Warm natural wood is used for the armrests.
·The armrest is a flat shape type that can be used as an armrest for weak grips.
·The armrest can be raised when not in use.
·The backrest is a soft cushion with urethane content and a synthetic leather surface.
·It is a wall-mounted type that does not require the use of mounting screws on the floor and is easy to clean.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

455-596

 
Part Number
455-596
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,754.72

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Barrier-Free / Handrail Pipe Related Products Type Handrail pipe Material Natural Wood · Steel · SUS304 Finish Urethane Paint, Baked Acrylic Paint
Color Ivory White

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)