(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless SUS410 sheet metal screw and blackout【180 Pieces Per Package】

Stainless SUS410 sheet metal screw and blackout

[Features]Sheet metal screws made of stainless steel with lengths of 42 mm and 65 mm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CSPFLTTM-STSRB-D4.2-42

Product is not available in S.E.A.

Part Number
CSPFLTTM-STSRB-D4.2-42
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 212.40

180 Pieces Per Package

1 Pack(s) 5 Day(s) or more
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Related Components Thread Nominal (M) 4.2 Length 42
Material SUS410 Surface Treatment Painting / Coating Surface Treatment (Details) R Black (Ruspert Black)
Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time