(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Slide Bar Latch, No. 4, Lavatory Lock

Slide Bar Latch, No. 4, Lavatory Lock

Lavatory Lock (square latches).
This equipment is suitable for locking doors, It has a steel bar, which is movable for locking and unlocking, lightweight and convenient for gripping
[Features]
• It has 2 components: a latch bar and a latch holder
• Easy and convenient for installation (Use screw only 6 pcs)
• Slide bar plate size (W x L): 46 x 69.5 mm.
• A latch holder (W x L): 46 x 20 mm.
• Material: Stainless steel
[Applications]
Suitable for locking doors in home residences and tooling cabinet

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO-4

 
Part Number
NO-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 117.21

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Finish Hair line Mounting Door Thickness 28mm~40mm

Please check the type/dimensions/specifications of the part NO-4 in the Slide Bar Latch, No. 4, Lavatory Lock series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)