(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Barrel Slide Bolt Latch, No. 7, Stainless Steel Round Bolt Pot

Barrel Slide Bolt Latch, No. 7, Stainless Steel Round Bolt Pot

No. 7, Stainless Steel Round Bolt Pot
This equipment is suitable for use with No. 6, Stainless Steel Round Bolt.
It protects the hole created by the impact of the round bolt.
[Features]
• Outer diameter for installation in a hole: 15 mm.
• Inside diameter to support round bolt: 11 mm.
• Easy and convenient for installation
• Material: Stainless steel
[Applications]
Suitable for protecting the hole created by the impact of the round bolt and supporting a round bolt outside diameter between 7 to 9 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO-7

 
Part Number
NO-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 88.16

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Size 28 Material Stainless Steel Finish Hair line

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)