(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Inside Lock, Solid Oval Recessed Pull MB-9

Inside Lock, Solid Oval Recessed Pull MB-9

Latch Door Chain.
It is a popular equipment for locking doors, the advantage point of this tool for example,
even if lock the door is inside user can open the door a little bit to see the outside and so on.
It is mostly used in a hotel and bedroom
[Features]
• It has 2 components: a rail and a chain roller
• Easy and convenient for installation
• Rail (H x L): 15 x 95 mm.
• Chain roller diameter: 15 mm.
• Color: Gold, Satin Gold, and Chrome
[Applications]
Suitable for locking bedroom and hotel door

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NO-9-SG

 
Part Number
NO-9-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 207.94

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Satin Gold Material Brass

Please check the type/dimensions/specifications of the part NO-9-SG in the Inside Lock, Solid Oval Recessed Pull MB-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)