(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Teak Signs NP-10

Part Number

Configured Part Number is shown.

 
Part Number
NP-10-0WD
NP-10-0WH
NP-10-1WD
NP-10-1WH
NP-10-2WD
NP-10-2WH
NP-10-3WD
NP-10-3WH
NP-10-4WD
NP-10-4WH
NP-10-5WD
NP-10-5WH
NP-10-6WD
NP-10-6WH
NP-10-7WD
NP-10-7WH
NP-10-8WD
NP-10-8WH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Color・Finish Content

MYR 59.05

1 Piece(s) 11 Day(s) or more PlainWoody TexturePlain

MYR 41.02

1 Piece(s) 11 Day(s) or more PlainWhitePlain

MYR 59.05

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWoody TexturePowder Room

MYR 41.02

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWhitePowder Room

MYR 70.12

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWoody TextureTOILET (with pictogram)

MYR 53.32

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWhiteTOILET (with pictogram)

MYR 59.05

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWoody TextureTOILET (without pictogram)

MYR 41.02

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWhiteTOILET (without pictogram)

MYR 59.05

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Woody TextureOffice

MYR 41.02

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)WhiteOffice

MYR 59.05

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Woody TextureOFFICE

MYR 41.02

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)WhiteOFFICE

MYR 59.05

1 Piece(s) 11 Day(s) or more Guidance, Arousing Statement and so onWoody TextureSTAFF ONLY

MYR 41.02

1 Piece(s) 11 Day(s) or more Guidance, Arousing Statement and so onWhiteSTAFF ONLY

MYR 59.05

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Woody TexturePRIVATE

MYR 41.02

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)WhitePRIVATE

MYR 70.12

1 Piece(s) 11 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etcWoody TextureFire Extinguisher

MYR 53.32

1 Piece(s) 11 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etcWhiteFire Extinguisher

Loading...

  1. 1

Basic Information

Form of Use Double-sided Tape Shape Horizontal Type Size (Shorter Side)(mm) 45
Size (Longer Side)(mm) 180 Adhesive, Tape Available Material ABS

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)