(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sign Plate NP-101

Part Number

Configured Part Number is shown.

 
Part Number
NP-101-0
NP-101-1
NP-101-2
NP-101-3
NP-101-4
NP-101-5
NP-101-7
NP-101-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Content

MYR 179.36

1 Piece(s) 11 Day(s) or more PlainPlain

MYR 247.72

1 Piece(s) 11 Day(s) or more Guidance, Arousing Statement and so onOpen for Business

MYR 247.72

1 Piece(s) 11 Day(s) or more Guidance, Arousing Statement and so onIn Preparation

MYR 247.72

1 Piece(s) 38 Day(s) or more Guidance, Arousing Statement and so onIt was continued until today

MYR 247.72

1 Piece(s) 11 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etcNo smoking mark

MYR 247.72

1 Piece(s) 11 Day(s) or more Energy-Saving RelatedConserving Power

MYR 247.72

1 Piece(s) 11 Day(s) or more Guidance, Arousing Statement and so onExit

MYR 247.72

1 Piece(s) 11 Day(s) or more Guidance, Arousing Statement and so onEntrance

Loading...

  1. 1

Basic Information

Form of Use Placing Shape Horizontal Type Size (Shorter Side)(mm) 200
Size (Longer Side)(mm) 300 Adhesive, Tape None Material PVC

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)