(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Sign NS-1

Part Number

Configured Part Number is shown.

 
Part Number
NS-1-1
NS-1-2
NS-1-3
NS-1-4
NS-1-5
NS-1-6
NS-1-7
NS-1-8
NS-1-9
NS-1-13
NS-1-14
NS-1-15
NS-1-16
NS-1-17
NS-1-18
NS-1-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Content

MYR 254.69

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETPowder Room

MYR 254.69

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETWashroom

MYR 254.69

1 Piece(s) 11 Day(s) or more Powder Room, Dressing Room, TOILETTOILET

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)President's office

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Office

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Drawing Room

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Bathroom

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)OFFICE

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)PRIVATE

MYR 254.69

1 Piece(s) 11 Day(s) or more Emergency exit, fire, fire extinguisher, non-smoking, safety, etcNO SMOKING

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Conference Room

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Locker Room

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Hot-water Service Room

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Hot Water Room

MYR 254.69

1 Piece(s) 11 Day(s) or more Nameplate(Conference Room, Drawing Room, Etc.)Locker Room

MYR 254.69

1 Piece(s) 11 Day(s) or more PlainPlain

Loading...

  1. 1

Basic Information

Form of Use Double-sided Tape Shape Horizontal Type Size (Shorter Side)(mm) 50
Size (Longer Side)(mm) 230 Adhesive, Tape Available Material Stainless Steel
Color・Finish Mirror Surface Finishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Stainless steel sign
    Stainless steel sign

    HIKARI

    Standard Price : MYR 38.60-

    Days to Ship : 8 Day(s) or more

  • Teak Signs NP-30
    Teak Signs NP-30

    SHIROKUMA

    Standard Price : MYR 36.47-

    Days to Ship : 11 Day(s) or more

  • Sign NS-303
    Sign NS-303

    SHIROKUMA

    Standard Price : MYR 106.62

    Days to Ship : 11 Day(s) or more

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)