(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Arrow NS-352

Part Number

Configured Part Number is shown.

NS-352

 
Part Number
NS-352
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 88.16

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Application Guidance, Arousing Statement and so on Form of Use Double-sided Tape Shape Character/Symbol Type
Size (Shorter Side)(mm) 100 Size (Longer Side)(mm) 100 Adhesive, Tape Available
Material Stainless Steel Color・Finish Hair line finish Content Arrow

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)