(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

SP Print Board Nails

SP Print Board Nails

Move the mouse over the image to zoom

Special nails, Small pack, Printed board nails. Length: 25, color: cream, standard dimensions: (mm) #17 (1.5) × 25, wire diameter (mm): 1.5, quantity per box (pcs.): approx. 1,400, weight (g/box): 500

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

46845

 
Part Number
46845
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 62.95

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Nails Color Cream

Please check the type/dimensions/specifications of the part 46845 in the SP Print Board Nails series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)