(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

AX Multi Screw (For Concrete)(Countersunk)【370 Pieces Per Package】

AX Multi Screw (For Concrete)(Countersunk)

Not to be underestimated. Doesn’t bend. Compatible with squares. Concrete screw. Anchor not required.
Special machining with high and low processing for a firm hold.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBC-425SB

Product is not available in S.E.A.

Part Number
MBC-425SB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

MYR 313.34

370 Pieces Per Package

1 Pack(s) 5 Day(s) or more
Part Number
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Other concrete screws Thread Nominal (M) 4 Length 25
Material Steel (cold forged carbon steel) Surface Treatment (Details) Stainless coating Mounting Hole Shape Square/Cross
Sales Unit Box/package Qty.(piece) 370 (value pack box)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time