(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Stainless Steel Heavy Door Roller Slim Type Deep Groove Type

Stainless Steel Heavy Door Roller Slim Type Deep Groove Type

· The frame width has been reduced by 34% compared with conventional heavy-duty door rollers (50 mm, compared to conventional models produced by the same manufacturer).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JKS-0500
JKS-0750
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

MYR 302.05

1 Piece(s) 11 Day(s) 5011050

MYR 534.85

1 Piece(s) 11 Day(s) 7514075

Loading...

  1. 1

Basic Information

Car Material Stainless Steel The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape Groove R Roller Model Wheel Material Metal Shape Deep Groove Model

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)