(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

H Pulley N Type MC Nylon Wheel Groove R Wheel Type

H Pulley N Type MC Nylon Wheel Groove R Wheel Type

· Used as a pulley and as such the clearance between the frame and the roller is kept to a minimum.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HMSN0501
HMSN0601
HMSN0751
HMSN0901
HMSN1001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Diameter
(mm)

MYR 308.40

1 Piece(s) 11 Day(s) 50

MYR 355.01

1 Piece(s) 11 Day(s) 60

MYR 501.06

1 Piece(s) 15 Day(s) 75

MYR 885.59

1 Piece(s) 15 Day(s) 90

MYR 1,087.57

1 Piece(s) 11 Day(s) 100

Loading...

  1. 1

Basic Information

Car Material Resin The material of frames Stainless Steel Shape Groove R Roller Model

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)