(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Social Housing/Government Housing Door Roller, EKK-0008

Social Housing/Government Housing Door Roller, EKK-0008

· A re-issue of the public facilities-use door roller, a product which is no longer in production.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EKK-0008

Configured Specifications

Car MaterialResinThe material of framesNo
ShapeH TypeWheel Diameter(mm)21
Wheel Width(mm)8Product ContentsRoller Only (with Metal)
Part Number
EKK-0008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 37.27

1 Piece(s) 11 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Car Material Resin The material of frames No Shape H Type
Wheel Diameter(mm) 21 Wheel Width(mm) 8 Product Contents Roller Only (with Metal)

Please check the type/dimensions/specifications of the part EKK-0008 in the Social Housing/Government Housing Door Roller, EKK-0008 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time